Select Your Country

Go to global website

NBN25-30GM50-A0-M1 Inductive Sensor

Key Benefits at a Glance

  • 25 mm non-flush
  • Increased operating distance
  • Extended temperature range
    -40 ... +85 °C
  • With increased sealing, protection class
    IP68 / IP69K
  • E1-Type approval

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN25-30GM50-A0-M1

Switching functioncomplementary
Output typeNPN
Rated operating distancesn25 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 20.25 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
75 mm x 75 mm x 1 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Output type4-wire
Installation conditions
A28 mm
B40 mm
C75 mm
F120 mm
Operating voltageUB7 ... 30 V
Switching frequencyf0 ... 450 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 4 µA at 25 °C
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 100 ms
Switching state indicatorLED, yellow
MTTFd1494 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
E1 Type approval10R-06
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP68 / IP69K
Cable
Wire end ferrulesyes
Cable diameter4.3 mm ± 0.1 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores4
Core cross section0.34 mm2
LengthL2 m
Mass135 g
Dimensions
Length50 mm
Diameter30 mm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.