Select Your Country

Go to global website

F*-FT-Ex1 Fieldbus TerminatorFieldConnex® Fieldbus

Fieldbus terminator, threaded, for installation via threaded inlet in field housing (Ex ia / Ex d), IP67

Key Benefits at a Glance

  • Terminator in stainless steel housing
  • Intrinsically safe, FISCO and flameproof enclosure (Ex d)
  • Installation on open cable gland
  • Choice of threads 20 mm, Pg 13.5 mm or 1/2" NPT
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA

Show more

Product Compliance: Europe – CE
Approval symbol
FieldConnex® interface
FOUNDATION Fieldbus interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of F*-FT-Ex1

Design / MountingOutside installation
Installation in hazardous areaZone 1 / Div. 1
Connection2-wire cable, red+, black-
Rated voltageUNmax. 32 V DC
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2
Ambient temperature-50 ... 85 °C (-58 ... 185 °F)
Storage temperature-50 ... 85 °C (-58 ... 185 °F)
Core cross section0.75 mm2
Housing77 mm x 22 mm
Housing materialStainless steel 1.4401/316
Degree of protectionIP67
Mass100 g
Mounting20 mm ISO thread
PG13.5 thread
1/2 NPT thread
EU-type examination certificateDMT 01 ATEX 104 X
MarkingEx-Hexagon II 1G Ex ia IIC T6 ... T4 Ga , [exsign] II 2G Ex db ia IIC T6 ... T4 Gb , [exsign] II 2G Ex db mb IIC T6 ... T4 Gb , max. permissible explosion (reference) pressure of the Ex d enclosure: 20 bar
Temperature classT6 for ambient temperature ≤ 60 °C
T5 for ambient temperature ≤ 75 °C
T4 for ambient temperature ≤ 85 °C
Maximum valuesacc. to FISCO
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-1:2014 , EN 60079-11:2012 , EN 60079-18:2015
IECEx approvalIECEx BVS 10.0022X
Approved forEx ia IIC T6 ... T4 Ga , Ex db ia IIC T6 ... T4 Gb , Ex db mb IIC T6 ... T4 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.