Select Your Country

Go to global website

IQH1-F198-M-V1 RFID Read/Write DeviceIDENTControl

HF RFID read/write device, ISO 15693

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • Suitable for FRAM transponder
  • Particularly flat construction
  • Connection cable with V1 plug (M12 x 1)
  • Degree of protection IP67
  • Can be mounted on metal
  • For connection to IDENTControl evaluation unit

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: Australia/New Zealand - RCM
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQH1-F198-M-V1

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 150 mm
Write distance0 ... 150 mm
Widthmax. 145 mm
MTBF365 a (Operation at +40 °C)
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Power consumptionP0≤ 1.3 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 300330
EN 301489-1
EN 62368-1
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000
Electromagnetic compatibilityEN 301489-3
Degree of protectionEN 60529
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
MIC approvalAC-21095
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6.6
BaseAluminum
Encapsulation compoundWEVO 403FL/300
Installation
Distance between two headsMultiplex on: ≥ 100 mm
Multiplex off: ≥ 150 mm
Massapprox. 250 g
Dimensions
Height12 mm
Width175 mm
Length190.5 mm
Cable length20 cm