Select Your Country

Go to global website

CBL SET J03M-GY-2m Connection Cable With Socket

Connection cable

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of CBL SET J03M-GY-2m

Number of pins3
Construction typeSocket, straight
free cable end
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Degree of protectionIP20
Connectioncable with 3-pin JST connector
Material
BodyPA66
CablePVC
Cablefine-strand, flexible
Sheath diameter∅ 3 mm
Colorgrey
Cores3 x 0.14 mm2
Conductor construction18 x 0.1 mm
LengthL2 m (L)
Massapprox. 30 g