Select Your Country

Go to global website

FB3202B3 HART Analog Input

HART analog input, transmitter power supply (HART) for input isolation

Key Benefits at a Glance

  • 1-channel
  • Input Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Power supply for 2- or 3-wire transmitters with 4 mA ... 20 mA
  • Supply circuit 15 V (20 mA)
  • Input from active signals of 4-wire transmitters
  • HART communication via field bus or service bus
  • HART communication also for separately powered devices
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD) and Live Zero monitoring
  • Permanently self-monitoring

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB3202B3

Occupied slots1
Connectionbackplane bus
Rated voltageUr12 V DC , only in connection with the power supplies FB92**
Input voltage rangeU
Power dissipation0.75 W
Power consumption1.1 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Number of channels1
Suitable field devices
Field devicepressure converter
Field device [2]flow converter
Field device [3]level converter
Field device [4]Temperature Converter
Field device interface
Connection2-wire transmitter
Connection [2]3-wire transmitter
Connection [3]4-wire transmitter
Connection2-wire transmitter (HART):
supply circuit: 2/3+, 4/5-
3-wire transmitter (HART):
supply circuit: 2/3+, 6-
measuring circuit: 4/5+, 6-
4-wire transmitter (separately powered):
measuring circuit: 4/5+, 6-
HART measuring circuit: 1+, 6-
Transmitter supply voltagemin. 15 V at 20 mA ; 21.5 V at 4 mA
Input resistance15 Ω (terminals 5, 6)

236 Ω (terminals 1, 6) HART
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: > 22 mA configurable between 0 ... 26 mA
Open-circuitfactory setting: < 1 mA configurable between 0 ... 26 mA
HART communicationyes
HART secondary variableyes
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Influence of ambient temperature0.1 %/10 K of the signal range
Resolution12 Bit (0 ... 26 mA)
Refresh time100 ms
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1) red: line fault (lead breakage or short circuit)
Status LED (2) yellow: Live Zero monitoring
Codingoptional mechanical coding via front socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2006
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
EU-type examination certificateFIDI 24 ATEX 0082U
MarkingEx-Hexagon II 2(1)G Ex db q [ia Ga] IIC Gb
[exsign] II (1)D [Ex ia Da] IIIC
Supply
VoltageUo27 V
CurrentIo92 mA
PowerPo619 mW (linear characteristic)
Connection 1 to 6
Voltage8.9 V
Current4 mA
Power24 mW (trapezoid characteristic curve)
Input
VoltageUo0.7 V
CurrentIo7 mA
PowerPo5 mW (trapezoid characteristic curve)
Internal capacitanceCi242 nF
Internal inductanceLi0 mH
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN IEC 60079-11:2024 , voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-1:2014
EN 60079-5:2015/A1:2024
EN 60079-11:2012
EN IEC 60079-11:2024
ATEX approvalFIDI 24 ATEX 0082U
IECEx approval
IECEx certificateIECEx FIDI 24.0018U
IECEx markingEx db q [ia Ga] IIC Gb
[Ex ia Da] IIIC
System informationThe module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.