Select Your Country

Go to global website

F2D0-MIO-Ex12.PA.* Multi-Input/OutputFieldConnex® Fieldbus

Key Benefits at a Glance

  • For discrete inputs and outputs
  • Aluminum cast iron, IP66
  • Configurable cable entries for bus lines and field signal lines
  • International approvals
  • For PROFIBUS PA
  • Installation in Zone 1/Div. 1, intrinsically safe
  • Sensors in Zone 0/Div. 1
  • Monitors sensor condition
  • Removable terminals
  • Power, Com, Diagnostics, and Error LEDs
  • Test points for easy troubleshooting

Show more

Product Compliance: Europe – CE
Approval
FieldConnex® interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of F2D0-MIO-Ex12.PA.*

Multi-input/output for digital signals, stand-alone device with aluminum housing for field installation
Design / MountingOutside installation
Installation in hazardous areaZone 1 / Div. 1
Electronic componentBinary multi-input/output R8D0-MIO-Ex12.PA* For technical data on installed electronic component see datasheet.
Fieldbus typePROFIBUS PA
Number of inputs12
Foundation Fieldbus/Field circuitsafe galvanic isolation acc. to EN 60079-11, voltage peak value 375 V
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Galvanic isolationEN 60079-11
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 70 °C (-40 ... 158 °F) hazardous area
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance10 g , 10 ... 150 Hz
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Connection typeplug-in terminals , spring terminal and screw terminal
Core cross section
Busup to 2.5 mm2
Inputsup to 2.5 mm2
Cable diametersee table 2
Cable glandsensor inputs M16, fieldbus M20
Housing materialAluminum
Degree of protectionIP66
Mass1800 g
Mountingwall mounting
EU-type examination certificateBVS 16 ATEX E 075 X
MarkingEx-Hexagon II 2 (1) G Ex ib [ia Ga] IIC T4 Gb , [exsign] II 3 (1) G Ex ic [ia Ga] IIC T4 Gc , [exsign] II 3 (1) G Ex ec [ia Ga] IIC T4 Gc , [exsign] I (M1) [Ex ia Ma] I , [exsign] II (1) D [Ex ia Da] IIIC , [exsign] II 2 (1) D Ex tb [ia Da] IIIC T130 °C Db
BusFISCO see EC-Type Examination Certificate
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-31:2014
FM approvalpending
IECEx approvalIECEx BVS 16.0051X
Approved forEx ib [ia Ga] IIC T4 Gb , Ex ic [ia Ga] IIC T4 Gc , Ex ec [ia Ga] IIC T4 Gc , [Ex ia Ma] I , [Ex ia Da] IIIC , Ex tb [ia Da] IIIC T130 °C Db
Marine approvalpending
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.