Select Your Country

Go to global website

HiATB01-HART-4X8-Y1 HART Communication Board

HART Communication Board

Key Benefits at a Glance

  • 4 x 8-channel
  • 24 V DC supply
  • Suitable for HART communication
  • Dual RS 485 connections
  • Used with HiC Termination Boards
  • LED indicator for supply status

Show more

Product Compliance: Europe – CE
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiATB01-HART-4X8-Y1

ConnectionX20: terminals 1, 3(+); 2, 4(-)
Nominal voltage24 V DC SELV/PELV
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing0.5 A
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Type/number2 x RS-485
SupplyRedundancy available. The supply is decoupled, monitored and fused.
Display elementsLED PWR1 (termination board power supply), green LED
LED PWR2 (termination board power supply), green LED
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2012
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Connection
Control sideRS-485 : 1 x screw terminal , black
HART : 4 x IDC plug, 34-pin
Supplypluggable screw terminals , black
Core cross sectionscrew terminals: 0.25 ... 1.5 mm2 (24 ... 12 AWG)
Materialhousing: polycarbonate, 10 % glass fiber reinforced
Massapprox. 210 g
Dimensions50 x 200 x 163 mm (1.97 x 7.9 x 6.42 inch) (W x H x D) , depth including module assembly
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.