Select Your Country

Go to global website

POWERBUS-COV.250 Cover

Cover for 35 mm DIN mounting rail, length: 250 mm

Key Benefits at a Glance

  • Cover for DIN mounting rail
  • Suitable for Power Bus
  • Standard length 250 mm (9.84 inch), simple to customize to application space
  • Packaging unit: 5 pieces
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of POWERBUS-COV.250

MaterialPolycarbonate
Massapprox. 100 g
Dimensions7.6 x 42.2 x 250 mm (0.3 x 1.66 x 9.84 inch)
Height7.6 mm
Width42.2 mm
Length250 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Packing unit5 item(s)