Select Your Country

Go to global website

9416-02M-12P-RXI58/90 Connection Cable With Socket

Connection cable with socket single-ended, M23 straight, N-coded 12-pin, PVC cable 11-core grey, twisted pairs, overall shield

Key Benefits at a Glance

  • Shielded twisted pair
  • Shield attached to connector housing
  • Immunity to vibration, with mechanical latching
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of 9416-02M-12P-RXI58/90

Connector 1
Connectionsocket
Construction typeM23
Stylestraight
Lockingscrew connection
Number of pins12
CodingN-coded
CustomizationCoding right-rotating
Connector 2
Connectioncable end
Operating voltageUBmax. 30 V DC
Test voltage500 V AC
Operating currentIBmax. 3 A
Volume resistance< 5 mΩ
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
FlammabilityIEC 60332-1-2
Ambient temperature
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Plug connector
Loosening protectionintegrated
Tool installationstraight knurling
Mating cyclesmin. 50
Shieldingshield connected to connector
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter7.1 mm
Bending radius> 15 x cable diameter, movable installation
> 6 x cable diameter, fixed installation
Sheath colorgrey (similar to RAL 7032)
Number of cores12
Core cross section0.14 mm2
Cores colorCore 1: pink
Core 2: violet
Core 3: blue
Core 4: red
Core 5: green
Core 6: yellow
Core 7: grey/pink
Core 8: grey
Core 9: not connected
Core 10: white
Core 11: black
Core 12: brown
Core construction6 x 2 x 0.14 mm2
twisted pairs , overall shield
Shieldtinned copper braiding, 85 % coverage
LengthL2 m
Cable codeLi Y CY 6 x 2 x 0,14
Mass221 g
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
SealNBR
Contact surfacegold plated (Au)
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC
Flammabilityflame retardant