Select Your Country

Go to global website

ECN30PL-* Cable Pull

Cable pull

Key Benefits at a Glance

  • Robust aluminum drum housing
  • Drum travel when cable retracted using threaded spindle
  • Bellows with steel tip
  • Wide range of mounting options
  • Comprehensive accessories
  • Up to 60 m of measuring cable
  • Housing can be coated as an option (Hart Coat)
  • Rust and acid-resistant measuring cable
  • Very low hysteresis

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of ECN30PL-*

Device typePremium Line
Measuring length1000 ... 60000 mm
Construction type80 mm, 130 mm, 190 mm
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Rope diameter1.35 mm
0.81 mm ( at measuring length 50000 mm )
Degree of protectionIP64
Material
Housinganodized aluminum or Aluminum with Hart Coat coating
RopeStainless steel 1.4401/316
Life spanup to 106 Cycles
Scope of deliveryShaft coupling for mounting a rotary encoder depending on the flange type , Mounting clips , bolts for mounting the adapter and a rotary encoder , Sealing elements (various seals for mounting a rotary encoder) , Hexagon socket wrench, 1.3 AF
Optional accessories#203843
SL-RP/GS80
Guide pulley, design 80

#203844
SL-RP/GS130/GS190
Guide pulley, design 130/190

#251600
SL-TRP/GS80
Double guide pulley, design 80

#251602
SL-TRP/GS130
Double guide pulley, design 130/190

#271371
SL-BA/GS80
Brush attachment, design 80

#271373
SL-BA/GS130/GS190
Brush attachment, design 130/190

#272502
SL-BCA
Ball for ball joint