Select Your Country

Go to global website

FP.*.FS* Control and Distribution Panels Ex de in Aluminum/Stainless Steel

Key Benefits at a Glance

  • Aluminum and stainless steel enclosures
  • Ex de and Ex tb certified
  • Integration of electrical components and operating elements as per customer specification
  • Customizable configuration of operators, terminals and cable entries as per specification
  • Various enclosure size and design variants
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Choice of viewing windows for monitoring instruments

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FP.*.FS*

Operating voltage1500 V DC / 1000 V AC max.
Operating current1600 A max.
Enclosure rangedetails of Ex e enclosure see datasheet Control Stations FXLS*
Enclosure coversee data table
Cover fixing
Screwssee data table
Cover sealnone, O-ring for IP66/67
Flamepath greaseGreasil MS4 or NEVER SEEZ Marine Grade , GUB petroleum jelly
Degree of protectionIP66 (IP66/IP67 with O-ring)
Material
Enclosurealuminum alloy
AISI 316L, (1.4404) stainless steel
Glassthermo-resistant tempered glass
Finishepoxy coated RAL 7005 (grey) or shot peened
O-Ringsilicone
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
values might differ slightly due to casting and manufacturing tolerances
Mountingsee data table
GroundingM10 internal/external brass grounding bolt through enclosure body
Ambient temperature-50 ... 60 °C (-58 ... 140 °F)
depending on integrated components
EU-type examination certificatesee data table
MarkingEx-Hexagon II 2 GD
EJB enclosures: Ex db IIB+H2 Gb, Ex tb IIIC Db
GUB enclosures: Ex db IIC Gb, Ex tb IIIC Db
FS* Termination and Control Stations:
Ex de IIC T6, T5, T4 Gb
Ex ib IIC T6, T5, T4 Gb
Ex de ib IIC T6, T5, T4 Gb
Ex tb IIIC T80 °C, T95 °C, T130 °C Db
Maximum power dissipationsee data table
maximum power dissipation at T4/+40 °C
enclosure without window
IECEx approvalsee data table
EAC approvalTC RU C-IT.AA87.B.00156
Further approvalsavailable on request
Degree of protectionEN60529
CE marking0080 or 0102, see type label
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.