Select Your Country

Go to global website

LB9109.E.8.2 Plug

Plug for Ex e modules

Key Benefits at a Glance

  • Spring terminal
  • For FB modules
  • 8-pole
  • Color black
  • For Ex e applications

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB9109.E.8.2

Number of pins8
Rated voltageUr160 V
Rated currentIr8 A
Core cross-section0.14 ... 1.5 mm2
Housingblack
Massapprox. 5 g
Dimensions
H12.4 mm
W20.8 mm
L40.9 mm
Construction typespring terminal
Packing unit2 item(s)