Select Your Country

Go to global website

EVM58-EC Absolute Rotary Encoder

Multiturn absolute rotary encoder

Key Benefits at a Glance

  • Industrial standard housing ∅58 mm
  • EtherCAT interface
  • 30 Bit multiturn
  • Two Ethernet connectors with built in hub
  • Servo or clamping flange
  • Mechanical compatibility with all major encoders with fieldbus interface
  • Status LEDs
  • Stainless steel desktop housing available

Show more

EtherCAT® interface
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of EVM58-EC

Detection typephotoelectric sampling
Device typeMultiturn absolute rotary encoder
Operating voltageUB10 ... 30 V DC , safe galvanic isolation per EN 50178
Power consumptionP0max. 2.5 W
Linearity± 0.5 LSB ( up to 12 Bit )
± 2 LSB ( up to 16 Bit )
Output codebinary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface typeEtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)
Resolution
Single turnup to 16 Bit
Multiturnup to 14 Bit
Overall resolutionup to 30 Bit
Physical Ethernet
Transfer rate10 MBit/s / 100 MBit/s
Cycle time≥ 65 µs
ConnectorEthernet: 2 sockets M12 x 1, 4-pin, D-coded
Supply: 1 plug M12 x 1, 4-pin, A-coded
Degree of protectionDIN EN 60529,
shaft side: IP65 (without shaft seal)/ IP66/67 (with shaft seal)
housing side: IP66/67
Stainless steel version (INOX): completely IP66/67
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 1000 Hz
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Shaft dimensions∅ x l∅6f6 mm x 10 mm or ∅10h8 mm x 20 mm
Material
Combination 1housing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 2 (Inox)housing: stainless steel 1.4305 / AISI 303
flange: stainless steel 1.4301 / AISI 304
shaft: stainless steel 1.4305 / AISI 303
Massapprox. 370 g (combination 1)
approx. 840 g (combination 2)
Rotational speedmax. 12000 min -1
Moment of inertia30 gcm2
Starting torque≤ 3 Ncm (version without shaft seal)
Shaft load
Axial40 N
Radial110 N
Dimensions
Diameter59 mm