Select Your Country

Go to global website

5500-MAN-CD01-* 5500 Series manifold, FM and CSA certified

Key Benefits at a Glance

  • Suitable for Class I,II/Div. 1 & 2 for hazardous locations
  • Certifications for FM and CSA
  • Manifold combines the solenoid valve for purging and needle valve for pressurization in one housing
  • Suitable for steel or plastic tubing
  • Mounting hardware, pneumatic fittings and tubing included

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of 5500-MAN-CD01-*

Operating modeautomatic purging
Series5500
SystemType Z Purge ; Ex pzc Purge
Hazardous environmentgas or dust
Rated power24 VDC: 4.6 W
120 VAC: 6.8 VA, 60 Hz
230 VAC: 6.8 VA, 60 Hz
Voltage tolerance: +/-10%
Fuse ratingDC: 500 mA
AC: 80 mA
(fuse rating on 5500 control unit)
Protective gas supplyinstrument grade air or inert gas
Pressure requirement1.4 bar (20 psi) to 8.2 bar (120 psi)
Purge flow ratesolenoid valves : Cv (flow coefficient) = 1.4
needle valve : Cv (flow coefficient) = 0.25
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Connection typePneumatic
Input port: 3/8 inch Tube compression fitting
Output port: 3/8" Tube compression fitting

Electrical connection
½" NPTF thread connection w/ 24" (0.61m) flying leads
Degree of protectiontype 7 & 9
Material
Housing: anodized aluminum
3/8" compression fittings: 316 stainless steel
Pressure ports: 3/8" NPTF
Bulkhead fitting: 316 stainless steel
Mounting bolts: 1/4 - 20, 316 stainless steel
Sealing washers: UL recognized type 4X
Mass1250 g (2.8 lb)
Dimensionssee dimensions
FM approvalFM3006713
Explosion proof: Class I, Divison 1, Group A-D, T4, Ta = 60C
DIP: Class II, Division 1, Groups F+G, T4, Ta = 60C
Nonincendive: Class I, Division 2, Groups A-D, T4, Ta = 60C

Suitable for Class II, Division 2, Groups F+G, T4, Ta = 60C
CSA approvalCSA 202633
Class I, Division 1, Groups A-D: Class II, Groups E,F,G
Class I, Division 2, Groups A-D