Select Your Country

Go to global website

LT2-8-HS-2000/47/105 Active Infrared Scanner

Precision sensor for long detection ranges up to 2 m

Key Benefits at a Glance

  • Precision sensor for long detection ranges up to 2 m
  • Mode selectable: background suppression or evaluation
  • Mechanical adjustable detection range
  • Adjustable timer functions
  • DC voltage version
  • Version with test input

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of LT2-8-HS-2000/47/105

Detection range min.0 ... 500 mm by background evaluation,
350 ... 500 mm by background suppression
Detection range max.0 ... 2000 mm by background evaluation,
350 ... 2500 mm by background suppression
Light sourceIRED
Light typemodulated infrared light
Operating modeswitching between background suppression/evaluation
Diameter of the light spot50 mm at 2000 mm sensor range
MTTFd730 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Function indicatorLED green: power on
LED yellow: object detection
Control elementsSensing range setting, programming switch for time functions, time setting
Operating voltageUB15 ... 35 V DC
Ripple10 %
No-load supply currentI0100 mA
Test inputemitter deactivation with +Ub
Switching typelight/dark on selectable programmable , Factory setting: light on
Signal output2 PNP, complementary, short-circuit protected, open collectors
Switching voltage35 V DC
Switching current200 mA
Response time50 ms
De-energized delaytoff100 ms
Timer functionProgrammable on/off delay, adjustable 0.1 ... 10 s
Product standardEN 60947-5-2
Standard conformity
Emitted interferenceEN 61000-6-3
StandardsEN 61000-6-2 without EN 61000-4-5, EN 61000-4-11
CE conformityyes
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP65
Connection5-pin plastic M12 connector without cable
Material
HousingMakrolon GV30
Optical facehardened plastic lens
Mass320 g
Dimensions
Height64 mm
Width150 mm
Depth49 mm