Select Your Country

Go to global website

IQT1-18GM-R4-V1 RFID Read/Write Device

HF RFID read/write device, ISO 15693

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • Suitable for FRAM transponder
  • Read/write head with thread M18 x 1
  • Connection via V1 (M12 x 1) plug connection
  • Multihole-LED for function display
  • Degree of protection IP67
  • Connection via integrated RS-485 interface

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: USA - FCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ZH

Technical data of IQT1-18GM-R4-V1

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 50 mm
Write distance0 ... 50 mm
Widthmax. 45 mm
UL File NumberE87056
MTBF375 a (Operation at +40 °C)
LED green/yellowMultihole-LED:
green: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Rated operating voltageUe10 ... 30 V DC , ripple 10 %SS , limited power source (EN 60950)
Power consumptionP0≤ 1.2 W
Physical RS-485 point-to-point connection
ProtocolASCII
Transfer rate1200, 2400, 4800, 9600, 19200, 38400 (default) Bit/s
Cable length≤ 3 m
Radio equipment
Directive 2014/53/EUEN 300330
EN 301489-1
EN 62368-1
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000
Electromagnetic compatibilityEN 301489-3
Degree of protectionEN 60529
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPBT/stainless steel
Encapsulation compoundCY 221/HY 2966
Installationnon-flush
Distance between two heads≥ 80 mm
Massapprox. 40 g
Dimensions
Length66 mm
Diameter18 mm