Select Your Country

Go to global website

INY120D-F99-B20-V15 Inclination Sensor

Key Benefits at a Glance

  • E1-Type approval
  • High shock resistance
  • Extended temperature range
    -40 ... +85 °C
  • Measuring range -60° ... +60°
  • CAN bus with SAE J1939 protocol

Show more

Product Compliance: Europe – CE
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of INY120D-F99-B20-V15

TypeInclination sensor, 2-axis
Measuring range-60 ... 60 °
Absolute accuracy≤ ± 0.5 °
Response delay≤ 25 ms
Resolution≤ 0.1 °
Repeat accuracy≤ ± 0.1 °
Temperature influence≤ 0.027 °/K
MTTFd650 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED, green
Status indicatorLED, yellow
Error indicatorLED, red
Operating voltageUB5 ... 30 V DC
No-load supply currentI0≤ 100 mA
Power consumptionP0≤ 0.7 W
Interface typeJ1939
Data output codebinary code
Node ID0 ... 253 , programmable
Transfer rate10 ... 1000 kBit/s , programmable
Terminationexternal
Cycle timeprogrammable
SLOT Range-60 ... 60 °
SLOT Offset180 °
Standard conformity
Shock and impact resistance100 g according to DIN EN 60068-2-27
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed, Class 2 Power Source
E1 Type approval10R-04
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection type5-pin, M12 x 1 connector
5-pin, M12 x 1 socket
internal bridged
Housing materialPA
Degree of protectionIP68 / IP69K
Mass240 g
Dimensions
Height37 mm
Width45 mm
Length65 mm
Node ID128
Transfer rate250 kBit/s