Select Your Country

Go to global website

LB4105C2 HART Analog Output

HART analog output, module for output isolation with shutdown input

Key Benefits at a Glance

  • 4-channel
  • Outputs Ex ia
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • Module can be exchanged under voltage
  • Analog output module for 0/4 mA ... 20 mA
  • HART communication via field bus or service bus
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD): one LED per channel
  • Permanently self-monitoring
  • Output with bus-independent safety shutdown

Show more

Product Compliance: Europe – CE
Approval symbol
Functional Safety: Safety Integrity Level - 2
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB4105C2

Occupied slots2
Safety Integrity Level (SIL)SIL 2
Connectionbackplane bus
Rated voltageUr12 V DC , only in connection with the power supplies LB9***
Power dissipation2.15 W
Power consumption3.3 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
HART communicationyes
HART secondary variableno
Number of channels4
Suitable field devices
Field deviceProportional Valve
Field device [2]I/P converters
Field device [3]on-site display
Connectionterminals 1+, 2-; 3+, 4-; 5+, 6-; 7+, 8-
Current0 ... 20 mA short-circuit protected
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitNo
Open-circuitdeviation of preset output value > 0.5 mA
Loadmax. 750 Ω at 20 mA
HART communicationyes
HART secondary variableyes
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Influence of ambient temperature0.1 %/10 K of the signal range
Refresh time100 ms
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1-4) red: line fault (lead breakage or short circuit)
Codingoptional mechanical coding via front socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 150 g
Dimensions
Height100 mm
Width32.5 mm
Depth102 mm
EU-type examination certificateBVS 11 ATEX E 116 X
MarkingEx-Hexagon II 3(1) G Ex nA [ia Ga] IIC T4 Gc
[exsign] I (M1) [Ex ia Ma] I
[exsign] II (1) D [Ex ia Da] IIIC
Output
VoltageUo27 V
CurrentIo87 mA
PowerPo575 mW (linear characteristic)
Galvanic isolation
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN IEC 60079-11:2024
EN 60079-15:2010
ATEX approvalBVS 11 ATEX E 116X
UL approvalE106378
IECEx approval
IECEx certificateIECEx BVS 11.0068X
IECEx markingEx nA [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
[Ex ia Ma] I
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.