Select Your Country

Go to global website

PCV-LM25 Marker head

Key Benefits at a Glance

  • For 25 mm code tapes
  • Can be used for PCV80..., PCV100..., and PCV130... readers
  • Includes 2 x edding® 3000 permanent markers
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PCV-LM25

Marker head for 25 mm code tape
DescriptionMarker head for 25 mm wide code tape
Distance: 80 mm, 100 mm, 130 mm, adjustable
MaterialPOM
aluminum
Installation positionIn terms of mounting, the marker head corresponds to all PCV...-F200-... readers
The marker heads require 4 M6 screws for mounting.
Mass450 g
Scope of deliveryMarker pens: includes 2 x edding® 3000 permanent markers
Replacement pens available through specialist trade