Select Your Country

Go to global website

NMB10-18GM65-Z9-V1 Inductive Sensor

Key Benefits at a Glance

  • 10 mm flush
  • Stainless steel sensing face
  • Increased operating distance
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB10-18GM65-Z9-V1

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn10 mm
Installationflush (Requirements: see drawing below)
Output polarityDC
Assured operating distancesa0 ... 8.1 mm
Actuating elementFerrous and nonferrous targets
Reduction factor rAl 0.4
Reduction factor rCu 0.25
Reduction factor r304 0.85
Reduction factor rSt37 1
Output type2-wire
Operating voltageUB6 ... 30 V DC
Switching frequencyf200 Hz
HysteresisH5 ... 15 typ. 10 %
Reverse polarity protectionreverse polarity-conductive
Short-circuit protectionpulsing
Voltage dropUd< 3 V
Operating currentIL2 ... 200 mA
Off-state currentIr≤ 400 µA
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Mass55 g
Dimensions
Length65 mm
Diameter18 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.