Select Your Country

Go to global website

LB9107.E.8 Protective Cover

Protective cover for Ex e modules

Key Benefits at a Glance

  • Protective cover for 8-pole plug-in Ex e terminal
  • For FB modules
  • Color black
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB9107.E.8

DescriptionIn order to fit the field wires, the lugs covering the wire entry holes have to be broken off at the corresponding positions. The remaining lugs must stay in place to keep the metal parts covered.
Number of pins8
Core cross-sectionmax. 1.5 mm2
Massapprox. 4 g
Dimensions
H16 mm
W17 mm
L40.8 mm
Packing unit5 item(s)