Select Your Country

Go to global website

UPR-MR DIN Mounting RailPower Rail® Accessory

35 mm DIN mounting rail, length: 2 m (packaging unit: 2 pieces)

Key Benefits at a Glance

  • 35 mm DIN mounting rail acc. to EN 60715:2001
  • Standard length 2 m (6 foot), simple to customize to application space
  • Slot for insert UPR-INS-**
  • Packaging unit: 2 pieces
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of UPR-MR

Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
MaterialAluminum
Massapprox. 600 g
Dimensions35 x 15 x 2000 mm (1.4 x 0.6 x 78.7 inch)
Height15 mm
Width35 mm
Length2000 mm
Packing unit2 item(s)