Select Your Country

Go to global website

VAZ-2E1A-F85A-S Emergency stop button

Key Benefits at a Glance

  • 2-channel, compelled connected
  • Integrated illumination in the actuator
  • EMERGENCY STOP unlocking by turning or pulling
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-2E1A-F85A-S

Emergency stop button
B10d100000
Rated operating voltageUe24 V AC/DC, ± 10 %
Rated operating currentIe14 mA
Insulation resistancemin. 100 MΩ
Number/Type2 NC
Safety function by positive opening
in accordance with IEC/EN 60947-5-1
Reset by pulling or turning
Supply24 V AC/DC
Number/TypeLED red
Supply24 V AC/DC
Directive conformity
Machinery Directive 2006/42/ECEN ISO 13850:2008 (applicable sections)
EN ISO 13849-1:2006 (calculation of B10d value, Appendix C)
Low Voltage Directive 2006/95/ECEN 60947-1:2007
EN 60947-5-5/A1:2005
Standard conformity
Functional safetyEN 60947-1:2007 , EN 60947-5-1:2005, EN 60947-5-5/A1:2005
Degree of protectionEN 60529:2000
Ambient temperature-20 ... 55 °C (-4 ... 131 °F) (no freezing)
Storage temperature-45 ... 80 °C (-49 ... 176 °F)
Relative humidity45 ... 80 % , noncondensing
Degree of protectionIP65 (with appropriate cable duct)
Connectionscrew terminals
Life span> 250,000 switching operations