Select Your Country

Go to global website

LB9011A Cold Junction Module with Protective Cover

Key Benefits at a Glance

  • Cold Junction Module with Protective Cover
  • For LB modules
  • 6-pole
  • Labeled 1 ... 6
  • Color green
  • For non-intrinsically safe or Ex ic applications

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB9011A

Number of pins6
Rated voltageUr160 V
Rated currentIr8 A
Core cross-section0.14 ... 1.5 mm2
Housinggreen
ConnectionPt100 on pins 1 and 2
Massapprox. 5 g
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
American Bureau of ShippingT1450280/UN