Select Your Country

Go to global website

NCN3-F31-N4-V16-K Inductive Sensor

Key Benefits at a Glance

  • Direct mounting on standard actuators
  • Fixed setting
  • Usable up to SIL 2 acc. to IEC 61508
  • ATEX & IECEX certifications

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCN3-F31-N4-V16-K

Switching function2 x normally closed (NC)
Output typeNAMUR
Rated operating distancesn3 mm
Installationflush mountable
Assured operating distancesa0 ... 2.4 mm
Actual operating distancesr2.7 ... 3.3 mm typ.
Actuating elementStainless steel 1.4305 / AISI 303
8.5 mm x 8.5 mm x 0.5 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 1
Reduction factor rSt37 1.3
Reduction factor rBrass 0.6
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 3 kHz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Time delay before availabilitytv≤ 1.1 ms
Switching state indicatorLED, yellow
Valve status indicatorLED, yellow
Safety Integrity Level (SIL)SIL 2
MTTFd1470 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Voltagemax. 32 V DC
Currentmax. 240 mA
Short-circuit protectionno
Reverse polarity protectionyes, with reversed output LED is out of function, therfore more power for solenoid valve
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx TUN 17.0021X
Equipment protection level GbIECEx TUN 17.0021X
Equipment protection level MbIECEx TUN 17.0021X
ATEX approval
Equipment protection level GaTÜV 99 ATEX 1479 X
Equipment protection level GbTÜV 99 ATEX 1479 X
Equipment protection level Gc (ic)PF13CERT2895 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0456
CCC approval
Hazardous Location2020322315002262
NEPSI approval
NEPSI certificateGYJ19.1410X
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection (system side)Connector plug Rd24 x 1/8 , 7-pin
Connection (valve side)PVC cable , 0.5 m
Core cross section (valve side)0.75 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
Tightening torque, fastening screws≤ 5 Nm
Dimensions
Height33.5 mm
Width65 mm
Length36 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.