Select Your Country

Go to global website

DK12-11-IO/A/92/136 Print Mark Contrast Sensor

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light perpendicular to the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug

Key Benefits at a Glance

  • IO-Link interface for service and process data
  • Diffuse mode sensor for recording any print mark
  • Teach-in, static and dynamic
  • 40 µs response time, suitable for extremely rapid scanning processes
  • 3 emitter colors: green, red and blue

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of DK12-11-IO/A/92/136

Sensor range11 mm ± 2 mm
Light source3 LEDs (R,G,B)
Light typeVisible green/red/blue, modulated light
Light spot representation3 mm x 1 mm , light spot perpendicular to housing
Angle deviationmax. ± 3°
Teach-instatic and dynamic Teach-In
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) , IO link communication: green LED goes out briefly (1 Hz)
Function indicator2 LEDs yellow, light up in case of detection
Teach-in indicatorTeach-In mark: LED green/yellow equiphase flashing; 2,5 Hz . Teach-In background: LED green/yellow non equiphase flashing; 2,5 Hz . Teach-In dynamic: LED green/yellow equiphase flashing; 1.0 Hz . Teach Error:LED green/yellow non equiphase flashing; 8.0 Hz .
Control elementsTeach-In rotary switch for Switching operation, Teach-In mark, Teach-In background and dynamic Teach-In
Operating voltageUB10 ... 30 V DC / when operating in IO-Link mode: 18 ... 30 V
Ripple10 %
No-load supply currentI0≤ 60 mA at 24 V supply voltage
Interface typeIO-Link
ProtocolIO-Link V1.0
ModeCOM2 (38.4 kBit/s)
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequencyf12.5 kHz
Response time40 µs
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed 57M3 , Class 2 power source , Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP67
Connection4-pin, M12 metal connector , can be rotated 90°
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC
Optical facePlastic pane
Mass60 g
Dimensions
Height49 mm
Width41.5 mm
Depth15 mm