Select Your Country

Go to global website

V15-PG9-500 Panel Socket

Panel socket, M12/PG9, 5-pin

Key Benefits at a Glance

  • Front/screw mounting
  • Suitable for 2-, 3- and 4-wire technology
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-PG9-500

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 60 V AC/DC
Test voltage> 2000 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 3 mΩ
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 94
UL File NumberE191152
Ambient temperature
Cable, fixed installation-40 ... 85 °C (-40 ... 185 °F)
Cable, flexing-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Plug connector
Mating cyclesmin. 100
Degree of protectionIP67
Connectiontinned copper single leads,
∅1.2 ±0.07 mm
Cable
Number of cores5
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: grey
Core construction7 x 0.25 mm ∅
AWG 22
LengthL500 mm
InstallationFront mounting PG9 , tightening torque: 2 ... 3 Nm
Mass22.92 g
Plug connector
Screw connectionZinc diecast, nickel-plated
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-0
Cable
Core insulationTPE
Scope of deliverylocknut not included