Select Your Country

Go to global website

BF-L2 Mounting Flange

Mounting flange

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of BF-L2

Inside diameter22.3 mm
Ambient temperature-40 ... 150 °C (-40 ... 302 °F)
MaterialPA 6 Grivory GVN-35H
Safety latchDiecast zinc
Mass19 g
Dimensions
Height40 mm
Width40 mm
Length26 mm