Select Your Country

Go to global website

IQZ-MH-85 Mounting Aid

Spacers for code/data carrier

Key Benefits at a Glance

  • With extended temperature range up to 220 °C (428 °F)
  • Mounting holes for simple installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQZ-MH-85

Ambient temperature-40 ... 220 °C (-40 ... 428 °F)
MaterialPPS
Massapprox. 50 g
Dimensions
Height30 mm
Diameter85 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.