Select Your Country
LGS25 Light grid
Key Benefits at a Glance
- Automation light grid
- Optical resolution 25 mm
- Super-fast object detection, even with 3-way beam crossover
- Software-free adjustment of height monitoring
- Object identification using integrated object recognition
- IO-Link interface for service and process data
- Optional temperature range to
-30 °C
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of LGS25
Automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug |
Effective detection range | Standard : 0.3 ... 6 m Option /35: 0.5 ... 8 m | |
Threshold detection range | Standard : 7.5 m Option /35: 10 m | |
Light source | IRED | |
Light type | modulated infrared light , 850 nm | |
Field height | see Table 1, max. 3200 mm | |
Beam crossover | Factory setting: three beam crossing, deactivateable | |
Beam blanking | adjustable max. 2 fixed suppressible beam areas (blanking) | |
Beam spacing | 25 mm | |
Number of beams | see Table 1, max. 129 | |
Operating mode | Emitter: Emitter power adjustable in two ranges | |
Optical resolution | without beam crossover: 25 mm with beam crossover: 12.5 mm with in 25% and 75% of the range | |
Opening angle | 10 ° | |
Ambient light limit | > 50000 Lux (if external light source is outside the opening angle) |
MTTFd | 34 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 60 % |
Operation indicator | Power on: LED green, statically lit , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | Emitter: Yellow LED, illuminates at high emitting power, off at low emitting power Receiver: Yellow LED: illuminates when an object is detected flashes when falling short of the operating reserve (4 Hz) Error message: Yellow LED flashes (8 Hz) in emitter and receiver | |
Control elements | Receiver: 2 touch buttons for programming | |
Parameterization indicator | IO link communication: green LED goes out briefly (1 Hz) |
Operating voltage | UB | 18 ... 30 V DC |
Ripple | 10 % | |
No-load supply current | I0 | Emitter ≤: 50 mA Receiver: ≤ 150 mA (without outputs) |
Time delay before availability | tv | see Table 1, max. 2.3 s |
Interface type | IO-Link | |
Protocol | IO-Link V1.0 | |
Mode | COM2 (38.4 kBit/s) |
Test input | Emitter switch-off with +UB or 0 V at pin 4 (emitter) | |
Function input | Range input activation from 1.6 m (or 2 m in case of option /35) with +UB or 0 V on pin 2 (emitter) Teach-In input for programming on pin 8 (receiver) |
Stability alarm output | Stability Control (SC) 1 PNP, short-circuit protected, reverse polarity protected on pin 2 (receiver) | |
Switching type | Factory setting: dark on , Switchable to light-on mode | |
Signal output | Switching output (detection field C/Q) 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected on pin 4 (receiver), Height monitoring (H1, H2. H3) 3 push-pull (4 in 1) outputs, short-circuit proof, reverse polarity protected on pin 5, pin 6, pin 7 (receiver) | |
Switching threshold | Factory setting: The signal tracking for the threshold value is deactivated, increasing the optical resolution by a maximum of 4 mm; switchable to active signal tracking | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | Ud | ≤ 2 V DC |
Switching frequency | f | see Table 1, max. 135 Hz |
Response time | see Table 1, max. 12 ms | |
Timer function | Off-delay programmable from 0 ... 1.25 s in 5 ms steps (adjustment via IO-Link only) |
Communication interface | IEC 61131-9 | |
Product standard | EN 60947-5-2 |
Protection class | III ( IEC 61140 ) | |
UL approval | cULus Listed | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | Standard : -10 ... 60 °C (14 ... 140 °F) Option /146: -30 ... 60 °C (-22 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
Conductor cross section | min. 0.25 mm2 | |||||||
Housing length L | see Table 1, max. 3360 mm | |||||||
Degree of protection | IP67 | |||||||
Connection | Emitter: connecting cable with 4-pin, M12 x 1 connector , 330 mm total length Receiver: connecting cable with 8-pin, M12 x 1 connector , 350 mm total length | |||||||
Material | ||||||||
| ||||||||
Mass | see Table 1, max. 1750 g (per profile) | |||||||
Dimensions | ||||||||
| ||||||||
Cable length | max. 30 m |