Select Your Country

Go to global website

V15-G-ABG-PG9-FE Cable Socket

Cable socket, field-attachable, M12, 5-pin, shielded

Key Benefits at a Glance

  • Manufacturable, screenable
  • Metal housing
  • Iris spring screening
  • Ground connection (FE) possible
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-G-ABG-PG9-FE

Number of pins5
Connection 1socket
Construction type 1straight
Threading 1M12
Operating voltageUBmax. 60 V DC
Operating currentIBmax. 4 A
Volume resistance< 3 mΩ
Standard conformity
Degree of protectionEN 60529
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Degree of protectionIP67
Connectionscrew terminals for max. 0.75 mm2
PG9 cable gland
Material
ContactsCuZn
Contact surfaceAu
BodyZinc diecast, nickel-plated
Slotted nutZinc diecast, nickel-plated
Cable
Sheath diameter5 ... 8 mm
Mass65 g