Select Your Country

Go to global website

HiSHPMM/64/CONA-01 HART Termination Board

Key Benefits at a Glance

  • 64-channel
  • 24 V DC supply
  • Connection of two Multiplexers to HART enabled Honeywell TDC 3000 FTA's
  • Redundant power supply connections
  • Dual RS 485 connections
  • HART loop connection via four 20-pin flat ribbon connectors
  • Compact design

Show more

Product Compliance: Europe – CE
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiSHPMM/64/CONA-01

Rated voltageUr24 V DC
Fusing2 A , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionyes
HART signal channels
Number of channels64 unbalanced signal loops
Supplyyes
HART signal channels30 V DC
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Core cross section2.5 mm2 (16 AWG)
ConnectionHART loop interface: connectors depending on version
RS-485 interface: removable screw terminals
power: removable screw terminals
Massapprox. 500 g
Dimensions152 x 121 x 142 mm (6 x 4.75 x 5.6 inch) (W x H x D) , depth including module assembly with HiDMux2700
Height121 mm
Width152 mm
Depth142 mm
MountingDIN rail mounting
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.