Select Your Country

Go to global website

NBB8-18GM60-B3-V1 Inductive Sensor

Key Benefits at a Glance

  • Basic series
  • 8 mm flush
  • Cylindrical
  • NO/NC selectable
  • On/Off delay (disconnectable)

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB8-18GM60-B3-V1

Switching functionNormally open/closed (NO/NC) programmable
Output typeAS-Interface
Rated operating distancesn8 mm
Installationflush
Assured operating distancesa0 ... 6.48 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.4
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Node typeStandard node
AS-Interface specificationV2.1
Required gateway specification≥ V2.0
Output type2-wire
Operating voltageUB26.5 ... 31.9 V via AS-i bus system
Switching frequencyf0 ... 200 Hz
HysteresisH1 ... 15 % typ. 5 %
Reverse polarity protectionreverse polarity protected
No-load supply currentI0≤ 25 mA
Switching state indicatordual-LED, yellow
Error indicatordual-LED, red
MTTFd926 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 31.9 V DC
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length75 mm
Diameter18 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.