Select Your Country

Go to global website

NBB8-18GM60-B3B-V1 Inductive Sensor

AS-Interface

Key Benefits at a Glance

  • 8 mm flush
  • Cylindrical
  • A/B node with extended addressing possibility for up to 62 nodes
  • NO/NC selectable
  • On/Off delay (disconnectable)

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB8-18GM60-B3B-V1

Switching functionNormally open/closed (NO/NC) programmable
Output typeAS-Interface
Rated operating distancesn8 mm
Installationflush
Assured operating distancesa0 ... 6.48 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.4
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
Output type2-wire
Operating voltageUB26.5 ... 31.9 V via AS-i bus system
Switching frequencyf0 ... 200 Hz
HysteresisH1 ... 15 % typ. 5 %
Reverse polarity protectionreverse polarity protected
No-load supply currentI0≤ 25 mA
Switching state indicatordual-LED, yellow
Error indicatordual-LED, red
MTTFd926 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 31.9 V DC
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length75 mm
Diameter18 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.