Select Your Country

Go to global website

IPC11-20 RFID Tag

Data carrier

Key Benefits at a Glance

  • Battery-free data carrier
  • 40 bit fixcode free programmable
  • Readable from both sides
  • Degree of protection IP67
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPC11-20

Operating frequency125 kHz
Transfer rate2 kBit/s
Chip TypeQ5 (Atmel)
EEPROM40 Bit
Read cyclesunlimited
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 90 °C (-40 ... 194 °F) for 1000 hours
130 °C (266 °F) for 100 hours
Degree of protectionIP67
Material
HousingPC (Polycarbonate)
Installation
In airyes
Mass0.8 g
Dimensions
Height2 mm
Diameter20 mm
Construction typeCylindrical