Select Your Country

Go to global website

M16-V95-G-S-.15M Panel Plug

Panel plug, 7/8 inch UN2 /M16, 5-pin

Key Benefits at a Glance

  • 22 AWG. Wire (.33 mm2)
  • Front Mountable
  • 7/8" UN2/M16 Threads
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of M16-V95-G-S-.15M

Number of pins5
Construction typestraight
Connection 1plug
Threading 17/8 inch
Operating voltageUBmax. 300 V
Operating currentIBmax. 4 A
UL approvalcULus Listed, General Purpose
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Degree of protectionIP69
Connection7/8 inch-16 UN 2 A
Materialclear anodized aluminum
Contactscopper alloy gold plated
Sleeve connectoryellow PVC
SealO-ring: BUNA-N
Cable
Cores5 x 0.34 mm2 / 22 AWG
LengthL0.15 m
NoteM16 x 1.5 installation thread