Select Your Country

Go to global website

AIR30/32-UP-2526/A Active Infrared Scanner

Single-beam light scanners with finely bundled light beam for monitoring main and ancillary closing edges

Key Benefits at a Glance

  • Single-beam light scanner
  • Can be used to monitor both main and ancillary closing edges
  • Closing edge safety on automatic doors
  • Accurate beam alignment thanks to finely bundled light beam
  • Flush-mounted version with front cover, black
  • DC voltage version
  • Default setting 1600 mm

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of AIR30/32-UP-2526/A

Detection rangefactory setting: 100 ... 1600 mm on black
Detection range min.100 ... 1000 mm
Detection range max.100 ... 2500 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)≤ 400 mm at a distance of 2000 mm
Transmitter frequency1800 Hz
Operating modeBackground evaluation
Diameter of the light spot50 mm at 2000 mm sensor range
Opening angleapprox. 1.4 °
Accessories providedSwivel bracket, Mounting bracket
MTTFd1050 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Function indicatorLED red: lights up when output is active
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Factory settingdark-on
Operating voltageUB10 ... 30 V DC
No-load supply currentI0100 mA
Switching typelight/dark on, switchable /
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltage30 V DC
Switching current≤ 200 mA
Response time50 ms
De-energized delaytoffapprox. 200 ms
StandardsEN 60947-5-2
Standards 2EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11
Standards 3EN 61000-6-3
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP52
Connectionfixed cable 1.5 m
Material
Housingplastic
Optical faceLuran®
Mass40 g
Dimensions
Height45 mm
Width102 mm
Depth32 mm