Select Your Country

Go to global website

DK50-UV-330/115b/147 Print Mark Luminescence Sensor

Print mark luminescence scanner, detection range: 330 mm, UV light, light/dark on, Teach-In, timer function, NPN output, PNP output, cable with M12 plug

Key Benefits at a Glance

  • Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot
  • Detect marks on irregular backgrounds
  • Sense invisible or nearly invisible marks
  • Compact, space-saving construction
  • Integral timer available
  • Differentiate degrees of luminescent contrast
  • Automatic or incremental teach

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of DK50-UV-330/115b/147

Detection range0 ... 330 mm
Light sourceLED
Light typemodulated UV light
Light spot representation4.1 mm at 101.6 mm sensor range
Teach-inIncremental or automatic
Operation indicatorLED green, 15 ms off delay timer
LED green (x8), for contrast level indication
Function indicatorLED red, lights up with receiver lit
Teach-in indicatorAutomatic Teach-In: green contrast LEDs turn on and off once from levels 1 through 8 then level 8 LED flashes twice
Incremental Teach-In: green contrast level LED position may change
Control elementsPush buttons for automatic or incremental Teach-In, L.O./D.O. mode, and/or off-delay timer
Operating voltageUB10 ... 30 V DC
No-load supply currentI050 mA
Switching typelight on / dark on
Signal output1 PNP and 1 NPN short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching current150 mA
Switching frequencyf2.5 kHz
Response time200 µs
UL approvalcULus
ApprovalsCE, cULus
Ambient temperature-15 ... 70 °C (5 ... 158 °F)
Storage temperature-15 ... 70 °C (5 ... 158 °F)
Degree of protectionIP67
Connection152.4 mm fixed cable with 5-pin, M12 x 1 connector
Material
HousingPolycarbonate
Optical faceAcrylic
Mass91 g
Dimensions
Height64.9 mm
Width22.9 mm
Depth56 mm