Select Your Country

Go to global website

KFD0-LGH-5T Placeholder Module

Placeholder isolated barrier for KC* modules

Key Benefits at a Glance

  • K-System place holder module
  • Housing width 20 mm
  • Marshalling for field and control side circuits
  • Configurable via plug-in jumpers
  • Two additional green terminal blocks supplied separately

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD0-LGH-5T

Rated voltageUr≤ 50 V
Rated currentIr≤ 2 A
Configurationvia internal wire jumpers
Labelingspace for labeling at the front
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 120 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificatePF 08 CERT 1214 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-15:2010
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.