Select Your Country

Go to global website

OMH-RL31-06 Mounting Aid

Stainless steel mounting bracket with adjustable half clamp on the side

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
  • Fixed setting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-RL31-06

MaterialStainless steel, zinc plated steel, diecast zinc
Massapprox. 303 g
Dimensions
Height61 mm
Width54 mm
Length157 mm
MountingMounting accessories included
SeriesSeries 31