Select Your Country

Go to global website

MLV12-54/76b/115/128 Retroreflective Sensor

Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, push-pull output, test input, fixed cable

Key Benefits at a Glance

  • Robust photoelectric sensor series in a widely used standard housing
  • Resistant against noise: reliable operation under all conditions
  • Clear and functional display concept for the operating modes
  • High level of stability thanks to the metal housing frame
  • Tightly sealed thanks to welded plastic components
  • Suitable for operation at low temperatures down to -40 °C

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of MLV12-54/76b/115/128

Effective detection range0 ... 6.5 m
Reflector distance0.01 ... 6.5 m
Threshold detection range9 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Diameter of the light spotapprox. 170 mm at detection range 6.5 m
Opening angle1.5 °
Ambient light limit
Continuous light50000 Lux
Modulated light5000 Lux
MTTFd1000 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Operation indicatorLED green, flashes in case of short-circuit
Function indicator2 LEDs yellow, light up when light beam is free, flash when falling short of the operating reserve, are off when light beam is interrupted
Control elementsrotary switch for light/dark, sensitivity adjuster
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0max. 40 mA
Test inputemitter deactivation at 0 V
Switching typelight/dark on switchable
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 0.2 A
Voltage dropUd≤ 2.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Protection classII, rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalE87056 , cULus Listed 57M3 , Class 2 power source , Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP67
Connection2500 mm fixed cable , PUR
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC
Optical facePlastic pane
Mass60 g
Dimensions
Height49 mm
Width41.5 mm
Depth15 mm