Select Your Country

Go to global website

NBN15-30GM50-E2-C-V1 Inductive Sensor

Key Benefits at a Glance

  • 15 mm non-flush
  • Weld Immune
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBN15-30GM50-E2-C-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 12.5 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.6
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 10 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 30 ms
Constant magnetic fieldB100 mT
Alternating magnetic fieldB100 mT
Switching state indicatorMultihole-LED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialBrass, PTFE coated
Sensing facePPS
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length50 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.