Select Your Country

Go to global website

IQC21-85-T13 RFID Tag

Data carrier

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • Degree of protection IP68 / IP69K
  • With extended temperature range up to 220 °C (428 °F)
  • Mounting holes for simple installation

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC21-85-T13

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip TypeI-CODE SLI (NXP)
EEPROM896 Bit
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles> 1000000 at 40 °C
Data retention period10 years at 55 °C (131 °F)
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
Shock resistanceEN 60721-3-7 Class 7M3
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
200 °C (473 K) for 5000 hours or 3000 cycles
220 °C (493 K) for 2000 hours or 1500 cycles
Shock and impact resistanceVibration: 20 g
Shock: 50 g
Degree of protectionIP68 / IP69K
MaterialPPS
Installation
In airyes
Massapprox. 50 g
Dimensions
Height15 mm
Diameter85 mm
Construction typeCylindrical