Select Your Country

Go to global website

GLP30-RT/40b/102/156 Photoelectric Slot Sensor

Photoelectric slot sensor, plastic housing, 30 mm slot width, red light, light/dark on, DC version, NPN output, M8 plug, 3-pin

Key Benefits at a Glance

  • Plastic version
  • Clearly visible function indicators
  • Degree of protection IP67
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of GLP30-RT/40b/102/156

Light sourceLED , 640 nm pulsing
Light typemodulated visible red light
Object sizemin. 0.3 mm
Slot width30 mm
Slot depth34 mm
Ambient light limit10000 Lux
Function indicatorLED yellow , lit when the light beam is interrupted LED green: ready
Control elementsTeach-In key , Sensitivity adjustment and Mode adjustment (NO/NC)
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 30 mA
Switching typelight/dark on
Signal output1 NPN short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2.4 V
Switching frequencyf2000 Hz
Response time0.25 ms
Product standardEN 60947-5-2
Protection classII
UL approvalcULus Listed, Class 2 Power Source
"For use in NFPA 79 Applications only"
Adapters providing field wiring means are available from the manufacturer. Refer to manufacturers information.
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 80 °C (-4 ... 176 °F)
Degree of protectionIP67
ConnectionM8 connector, 3-pin
Material
HousingPC
Optical faceplastic
Mass20 g
Dimensions
Height79.5 mm
Width10 mm
Length50 mm