Select Your Country

Go to global website

GLK18-55-S/25/115/161 Retroreflective sensor

Key Benefits at a Glance

  • Efficient Line in a short M18 plastic housing for standard applications
  • Very high detection range
  • 4 LEDs indicator for 360° visibility
  • Sidelookerversion
  • Universal usage at different power supplies

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of GLK18-55-S/25/115/161

Retroreflective sensor with polarization filter, M18 threaded housing design, plastic housing, side optical face, 3.5 m detection range, red light, light on, AC/DC version, NPN-FET output, fixed cable
Effective detection range0 ... 3.5 m
Reflector distance0.05 ... 3.5 m
Threshold detection range4.5 m
Reference targetreflector C110-2
Light sourceLED
Light typemodulated visible red light , 640 nm
Polarization filteryes
Diameter of the light spotapprox. 160 mm at 4.5 m
Opening angleapprox. 2 °
Optical facelateral
Ambient light limit30000 Lux
Accessories providedMounting aids
Operation indicatorLED green, statically lit Power on
Function indicatorLED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Operating voltageUB20 ... 250 V AC/DC
No-load supply currentI0< 2.5 mA
Switching typelight-on
Signal outputN-channel MOSFET, short circuit protected
Switching voltagemax. 250 V AC/DC
Switching currentmax. 200 mA
Voltage dropUd≤ 3.5 V AC/DC
Switching frequencyf50 Hz
Response time≤ 10 ms
Product standardEN 60947-5-2
Standard conformity
StandardsUL 508
Protection classII, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Type 1 enclosure
For overcurrent protection, install a fuse with a rated current of max. 3 A 250 V AC/DC
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection2 m, 3 x 0.34 mm2, PVC cable
Material
HousingPC-PBT
Optical facePMMA
Massapprox. 100 g
Dimensions
Length69 mm
Diameter18 mm
Thread sizeM18