Select Your Country

Go to global website

HiACA-UNI-FLK34-FLK34-6M0 HART Connecting Cable

HART Connection Cable, length: 6 m

Key Benefits at a Glance

  • H-System accessory
  • Connection cable between HART Communication Board and Termination Board
  • 34-pin cable
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiACA-UNI-FLK34-FLK34-6M0

Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Connection
Device1 x FLK connector (female), 34-pin
Termination board1 x FLK connector (female), 34-pin
Massapprox. 1800 g
Cable length6 m