Select Your Country

Go to global website

WCS3B-LS311S WCS Read Head

Reading head, SSI interface, Gray code

Key Benefits at a Glance

  • SSI interface
  • Non-contact, absolute position encoder
  • Automatic detection of dirt accumulation
  • Speed transfer
Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: United Kingdom – UKCA
SSI interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3B-LS311S

Passage speedv≤ 12.5 m/s
Measuring lengthmax. 314.5 m
Free tolerances to code railhorizontal: 31 mm ( ± 15.5 mm )
vertical: 28 mm ( ± 14 mm )
Resolution± 0.4 mm (1,250 positions/m)
MTTFd206 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: power on
Velocity indicatorLED yellow
off, if speed limit is exceeded
Error indicatorLED red
flashing: read head outside of code rail
solid on: internal diagnostic test failed
Operating voltageUB10 ... 30 V DC
Power consumptionP02 VA
Interface typeSSI interface
Data output codeGray code , 25 bit
Clock frequency100 ... 1000 kHz
Pause timetp≥ 20 µs
double request possible, if tp ≤ 10 µs
Output velocityswitching output , short-circuit protected
Switching voltageOperating voltage
Photobiological safetyexempt group according to EN 62471:2008
Emitted interferenceDIN EN 61000-6-4
Noise immunityDIN EN 61000-6-2
Shock resistanceDIN EN 60068-2-27, half sine 30 g, 18 ms
Vibration resistanceDIN EN 60068-2-6, sine, 5 g, 10 - 2000 Hz, 10 cycles
CSA approvalcCSAus Certified, General Purpose
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity90 % , non-condensing
Connection type8-pin, M12 x 1 connector
Degree of protectionIP54
Material
HousingABS , PC (Polycarbonate)
Mass500 g
Order informationMounting plate included with delivery