Select Your Country

Go to global website

MFT-* Multifunction Terminal

Multifunction terminal, allows maintenance work to be carried out in hazardous areas without a hot work permit

Key Benefits at a Glance

  • Suitable for fusing solenoids, alarm indicators, sounders etc, and diode decoupling of power supplies
  • Simple OR gate for zone 1 mounting, visible separation for field devices, relay switches
  • Bus termination
  • Current limiting
  • DIN rail mounting
  • Maintenance without hot work permit
  • Wires can be disconnected during operation once the module has been removed
    (parts under voltage remain covered)
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 3
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of MFT-*

FunctionThe specific device function can be found in the ordering information section.
Safety Integrity Level (SIL)SIL 3
Resistor1 x 1 Ω ... 22 MΩ, 0.5 W
2 x 1 Ω ... 22 MΩ, 0.5 W
Diode1 x I max. 1 A
2 x I max. 0.5 A
Fuse0.032 ... 1.5 A
1.5 ... 6.3 A
Pre-arcing time/current characteristic: time-lag T
Nominal voltagemax. 250 V AC max. 30 V DC
Relay
Control24 V , approx. 5 ... 8.5 mA
Contact loadingAC max. 250 V , max. 1 A
DC max. 30 V , max. 1 A
Contact resistance0.1 Ω at 6 V, 1 A
Switching operations NO contact3 x 104
Switching operations NC contact1 x 104
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Degree of protectionIEC 60529:2001
Ambient temperature-55 ... 55 °C (-67 ... 131 °F) (Im = 1.5 ... 6.3 A)
-55 ... 70 °C (-67 ... 158 °F) (Im = 0.032 ... 1.5 A)
The specific ambient temperature can be found in the ordering information section.
Core cross section0.5 ... 2.5 mm2
Degree of protectionIP20 , IP30 when plug-in module is plugged in
Massapprox. 115 g , depending on model
Dimensions93 x 17.5 x 79 mm (l x w x h)
Height79 mm
Width17.5 mm
Length93 mm
Tightening torque0.5 ... 1 Nm
EU-type examination certificatePTB 07 ATEX 1004 U
MarkingEx-Hexagon II 2 G Ex d e IIC
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-1:2014 , EN 60079-7:2015+A1:2018
IECEx approval
IECEx certificateIECEx BKI 08.0008U
IECEx markingEx d e IIC Gb
Marine approval
DNV GL MarineTAA0000034
Order informationCustomer-specific values are available in the E96 series.
Minimum order quantity 50 pieces.
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.