Select Your Country

Go to global website

FYQLA1-140R-3 Logic Amplifier

Key Benefits at a Glance

  • Logic Amplifier
  • Relay output
  • Accepts up to six 50FY sensors
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of FYQLA1-140R-3

InstallationLogic Amplifier must be in a NEMA sealed enclosure.
Output polarityDC
Time delay before availability3 s
Output typeRelay output Electrical life: Contact Rating 250 V AC @ 5A for 100k cycles MIN
UL File NumberE179102
Operating voltageUB120 V AC ± 15% , 45 ... 65 Hz
Fault reaction time< 4 s
Function indicatorFault Detected: Flashing LED Red
LED greenrelay closed
LED redrelay Open
Electrical ratingPower dissipation 3 VA
Currentcontinuous current 5 mA to 5 A ( Normally open (NO) Contact )
Response time< 20 ms ( switch open to contact open )
StandardsISO 13849-1:2023 Category 3 PL d
EN 63000:2018
EN 61326-3-1:2017
EN 60664-1:2020
UL approvalcULus Listed, General Purpose
UL 508
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
-20 ... 50 °C (-4 ... 122 °F) @ max. load
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Connection typeground screw connection , max 2.5 mm2
Housing material304 Stainless steel
Degree of protectionIP20 , Class 1 indoor use only
Dimensions
Width135 mm
Depth58 mm
Length203 mm
MountingPanel mount
NoteAccepts up to six 50FY41 series sensors
Note
Packaged with ten 22 kΩ resistors

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.