Select Your Country

Go to global website

WCS2B-LS246 WCS Read Head

Read head, RS-485 interface, with RS-485 terminal resistor

Key Benefits at a Glance

  • RS-485 interface
  • Non-contact, absolute position encoder
  • Automatic detection of dirt accumulation
Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of WCS2B-LS246

Passage speedv≤ 12.5 m/s
Measuring lengthmax. 327 m
Free tolerances to code railhorizontal: 10 mm ( ± 5 mm )
vertical: 10 mm ( ± 5 mm )
Resolution± 0.42 mm (1,200 positions/m)
MTTFd66 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operating voltageUB10 ... 30 V DC
Power consumptionP02 VA
Interface typeRS 485 interface
Data output codebinary code
Protocol3 , with Parity (9 Bit/Byte)
Transfer rate19.2 kBit/s
Terminationwith RS 485 termination
Photobiological safetyexempt group according to EN 62471:2008
Emitted interferenceDIN EN 61000-6-4
Noise immunityDIN EN 61000-6-2
Shock resistanceDIN EN 60068-2-27, half sine 30 g, 18 ms
Vibration resistanceDIN EN 60068-2-6, sine, 5 g, 10 - 2000 Hz, 10 cycles
CSA approvalcCSAus Certified, General Purpose
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity90 % , non-condensing
Connection type5-pin, M12 x 1 connector
Degree of protectionIP54
Material
HousingABS , Polycarbonate , Polyamide (PA)
Mass500 g
Order informationMounting plate included with delivery